??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24631.1363 Palm Grips
HELP_VARIABLE
Company
Halder
Description
EH 24631. - Palm Grips similar to DIN 6335, stainless steel A4 / with thread, drilled out
Bill of material
24631.1363 Palm Grips
BESTNR
Ref. No.
24631.1363
D1
63 mm
D2
20 mm
D5
M12
D6
13.0 mm
H2
40 mm
H3
23 mm
T2
20 mm
G
Weight
194 g
Embedded user actions